Spare parts, discont. products, I-PACK(10) ACC.LOCK WASHER SVA 50-65, SVA 50-65
148B4240
I-PACK(10) ACC.LOCK WASHER SVA 50-65, Used for product: SVA 50-65, Packing format: Industrial pack, Quantity per packing format: 10
148B4240
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | I-PACK(10) ACC.LOCK WASHER SVA 50-65 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Washer |
| Product Type | Accessory |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Type designation | Lock washer |
| Used for product | SVA 50-65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.031 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.095 Liter |
| EAN/UPC | 5702428233293 |