
Spare part, AKV 10P0/1/2/3/4/5/6/7 (Kit 4), Filter kit AKV 10P0 - P7
068F5154
Product Type: Spare part, Used for product: AKV 10P0/1/2/3/4/5/6/7 (Kit 4), Type designation: Filter kit AKV 10P0 - P7, Repair kit
068F5154
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | Kit4 Filter kit AKV-10P0 to P7 Mult20/80 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| Type designation | Filter kit AKV 10P0 - P7 |
| Used for product | AKV 10P0/1/2/3/4/5/6/7 (Kit 4) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.032 Kilogram |
| Net weight | 0.014 Kilogram |
| Volume | 0.134 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428572392 |
| Proposition 65 | No significant risk |