
Spare part, AKV(A) 10; AKV(A) 15, Filter and gasket
068F0540
Product Type: Spare part, Used for product: AKV(A) 10; AKV(A) 15, Type designation: Filter and gasket, Service kit
068F0540
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Filter gasket AKV/AKVA10-15 MU 20/80 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Electric valve accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | Filter and gasket |
| Used for product | AKV(A) 10AKV(A) 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.018 Kilogram |
| Volume | 0.134 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422097198 |
| Proposition 65 | No significant risk |