
Enclosure, BCI 1
047B010466
Enclosure, Type designation: BCI 1, Used for product: MOTOR STARTER 6-30A, Packing format: Multi pack, Quantity per packing format: 18
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
047B010466
Product specifications
Characteristic | Value |
|---|---|
| Approval | LLC CDC TYSK |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Enclosure rating IP | IP55 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Function | Mushroom stop/reset button |
| Material Description | BCI 1 Enclosure Box |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product description | Enclosure |
| Product group | Contactor/motorstarter access |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Enclosure |
| Product Type | Accessory |
| Push buttons | Stop/reset |
| Quantity per packing format | 18 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Type designation | BCI 1 |
| Used for product | MOTOR STARTER 6-30A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.368 Kilogram |
| Net weight | 0.368 Kilogram |
| Volume | 2.279 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423045570 |
| Proposition 65 | Cancer and Reproductive Harm |