Thermostat, ARS
061G7010
Switches and thermostats
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Temperature switches
061G7010
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ARS Thermostat C130 |
| Packing format | Multi pack |
| Product accessories | No |
| Product group | Switches and thermostats |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostat |
| Product Type | ARS |
| Quantity per packing format | 45 pc |
| Serviceable | No |
| Type designation | ARS-C130 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.192 Kilogram |
| Net weight | 0.182 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.331 Liter |
| EAN/UPC | 5702428276696 |