
Sight glass, Accessory
191U0226
Float Sight glass set, Packing format: Industrial pack, Quantity per packing format: 5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Sight glasses
191U0226
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Float Sight glass set |
| Packing format | Industrial pack |
| Product group | Sight glasses |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Sight glass |
| Product Type | Accessory |
| Quantity per packing format | 5 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.688 Kilogram |
| Net weight | 0.625 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.396 Liter |