
Sight glass socket, SGR, M20 x 1.5, M
014-1605
Max. Working Pressure [bar]: 46, Moisture indicator: No indicator, Connection Type: M, Connection Size: M20 x 1.5
014-1605
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTED |
| Approval file name | REF. LIQUID INDICATOR 76H4 |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| Connection material | Brass |
| Connection size | M20 x 1.5 |
| Connection type | M |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | SGR Sight Glass I/80 |
| Max. Working Pressure [bar] | 46.0 bar |
| Max. Working Pressure [psig] | 667 psig |
| Moisture indicator | No indicator |
| Packing format | Industrial pack |
| Product accessories | Sight glass accessories |
| Product group | Sight glasses |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Sight glass socket |
| Product Type | SGR |
| Quantity per packing format | 80 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22R404AR407AR407CR407FR448AR449AR450AR452AR507AR513A |
| SCIP dossier no. | fe462a0b-b108-47f9-a3da-419442967513 |
| SCIP dossier product name | SG & SGP without indicator |
| Serviceable | No |
| SGS saddle application | M20 x 1.5 |
| Temperature range [°C] [max] | 80 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 175 °F |
| Temperature range [°F] [min] | -58 °F |
| UL approval file name | REF. LIQUID INDICATOR 76H4 |
| UL approved refrigerants | R134aR22R404AR407AR407CR407FR448AR449AR450AR452AR507AR513A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.052 Kilogram |
| Net weight | 0.045 Kilogram |
| Volume | 0.1 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428289184 |
| Proposition 65 | Cancer and Reproductive Harm |