Tube-in-tube heat exchanger, HE 1.5
015D0116
Inlet connection type: Solder, ODF, Max. Working Pressure [bar]: 35
015D0116
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACRoHSRoHS ChinaUA |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 3/4 in |
| Lubricants compatibility | Oilfree applications |
| Material Description | HE 1.5 Heat Exchanger M/10 |
| Max. test pressure [bar] | 52.0 bar |
| Max. test pressure [psig] | 754.0 psig |
| Max. Working Pressure [bar] | 35.0 bar |
| Max. Working Pressure [psig] | 507 psig |
| Medium temperature range [°C] [max] | 120 °C |
| Medium temperature range [°C] [min] | -60 °C |
| Medium temperature range [°F] [max] | 248 °F |
| Medium temperature range [°F] [min] | -76 °F |
Characteristic | Value |
|---|---|
| Oil free refrigerants | R513A |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1/2 in |
| Packing format | Multi pack |
| Product accessories | No |
| Product group | Heat exchangers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Tube-in-tube heat exchanger |
| Product Type | HE 1.5 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1270R134aR22R290R404AR407AR407CR407FR407HR422BR422DR448AR449AR449BR450AR452AR454AR454CR455AR507AR513AR600R600a |
| SCIP dossier no. | 077009ff-72e9-459b-9369-dc4f1d0f0df1 |
| SCIP dossier product name | HE 0.5 - 8.0 |
| Serviceable | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 978 Gram |
| Net weight | 925 Gram |
| Volume | 1.558 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162981351 |
| Proposition 65 | Cancer and Reproductive Harm |