Danfoss logo
Pic. K

Brazed plate heat exchanger, BPHE B3-210, Number of plates: 116

111H0516

Max. Working Pressure [bar]: 30, Universal, Function: Multifunctional, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationUniversal
ApprovalASCECRNEACKRAIAUAUL
Brazing materialCopper brazing
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentFeetLiftStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionMultifunctional
Function noteWith distributor
H1 conn. sizeL3
H1 conn. typeR External thread connection
H2 conn. sizeL3
H2 conn. typeR External thread connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Characteristic
Value
Material DescriptionHeat Exchanger B3-210-116-3.0-HQ
Max working pressure [psi]435 psi
Max. Working Pressure [bar]30.0 bar
Model no.210
Number of plates116
Packing formatSingle pack
PED categoryIII
Plate material no.AISI 316L
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeBPHE B3-210
Q1 conn. size rangeNull
Q1 conn. typeNull
Q2 conn. size rangeNull
Q2 conn. typeNull
Q3 conn. size rangeH1"1/8
Q3 conn. typeSolder connection
Q4 conn. size rangeNull
Q4 conn. typeNull
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeH2"1/8
Q6 conn. typeSolder connection
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationB3-210

General specifications

Characteristic
Value
Gross weight125 Kilogram
Net weight105.8 Kilogram
Volume196.8 Liter
Characteristic
Value
EAN/UPC5715255226451
Proposition 65Cancer and Reproductive Harm