
Connector, AS-Side
080G6028
Function: SIDE CONNECTOR, Type designation: AS-Side connector kit 5/pcs, Packing format: Single pack, Quantity per packing format: 1
080G6028
Product specifications
Characteristic | Value |
|---|---|
| Application area | Programmable controller |
| Approval | CE |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display type | Without Display |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | SIDE CONNECTOR |
Characteristic | Value |
|---|---|
| Material Description | AS-Side Connector |
| Packing format | Single pack |
| Product group | Programmable controllers |
| Product line | Electronic Controllers and Services |
| Product name | Connector |
| Product Type | AS-Side |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Type designation | AS-Side connector kit 5/pcs |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11 Gram |
| Net weight | 9 Gram |
| Volume | 0.015 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162703519 |
| Proposition 65 | Cancer and Reproductive Harm |