
Optyma™, OP-HJZ0075D40N
115N0831
Segment usage: High Back Pressure, Refrigerants: R404A; R448A; R449A, Compressor power supply [V]: 230/1/60
115N0831
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBP |
| China RoHS compliance | Out of scope |
| Compressor power supply [V] | 230/1/60 |
| Contains batteries | No |
| Description | OP-HJZ0075D40N |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Material Description | OP-HJZ0075D40N |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
Characteristic | Value |
|---|---|
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | OP-HJZ0075D40N |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ WD |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R404AR448AR449A |
| Segment usage | High Back Pressure |
| Version | D40 |
| VersionDescription | D40 : Optyma - Standard version + full e-box + full compressor protection + housing protection |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 45.4 Kilogram |
| Net weight | 42.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 354.853 Liter |