
Optyma™, OP-LCHC008
114X1301
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/50
114X1301
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 518 m³/h |
| Applications | LBP |
| Approval | CEEAC |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | NL8.4CLX |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | BG_3 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-LCHC008NLA01G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 230.000 mm |
| Fan cowl/grill type | Grill |
| Fan current @ 50Hz [A] | 0.25 A |
| Fan diameter [mm] | 230 mm |
| Fan power consumption @ 50Hz [W] | 36 W |
| Fan power output @ 50Hz [W] | 10 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Fan voltage @ 50Hz (max) [V] [Max] | 253 V |
| Fan voltage @ 50Hz (max) [V] [Min] | 207 V |
| Frequency [Hz] | 50 Hz |
Characteristic | Value |
|---|---|
| High value of nominal voltage at 60Hz [V] | 253 V |
| Liquid line connection [in] | 1/4 in |
| Low value of voltage range at 60Hz [V] | 207 V |
| Material Description | OP-LCHC008NLA01G |
| Model number | OP-LCHC008 |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ A01 |
| REACH Candidate List substances | No |
| Receiver approval | CE |
| Receiver volume [L] | 1.1 L |
| Refrigerants | R404AR452A |
| RLA | 2.5 A |
| Segment usage | Low Back Pressure |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 5/16 in |
| Version | A01 |
| Voltage 50Hz [V] | 207 V |
| Voltage 50Hz [V] [Max] | 253 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20.25 Kilogram |
| Net weight | 18 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 38.411 Liter |
| EAN/UPC | 5702428565653 |