
Optyma™ INVERTER, OP-FPZP086D100Q
115F0805
Segment usage: Low Back Pressure; Medium Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 220-240/3/50-60
115F0805
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 7500 m³/h |
| Applications | LBPMBP |
| Capacity Control | Inverter |
| China RoHS compliance | Out of scope |
| Compressor model | VTZ086-JNR1 |
| Compressor power supply [V] | 220-240/3/50-60 |
| Condenser type | C4 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-FPZP086D100Q |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | Q |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ INVERTER |
| Fan blade size [mm] | 450.000 mm |
| Fan current @ 60Hz [A] | 2.80 A |
| Fan power consumption @ 60Hz [W] | 360 W |
| Fan power output @ 60Hz [W] | 720 W |
Characteristic | Value |
|---|---|
| Fan power supply [V/Ph/Hz] | 200-240/1/50-60 |
| Fan voltage @ 60Hz (max) [V] [Min] | 240 V |
| Frequency [Hz] | 60 |
| High value of nominal voltage at 60Hz [V] | 230 V |
| Low value of voltage range at 60Hz [V] | 200 V |
| Material Description | CONDENSING UNIT FPZP086D100Q |
| Model number | OP-FPZP086D100Q |
| Number of fans | 2 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ INVERTER D100 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R404A |
| Segment usage | Low Back PressureMedium Back Pressure |
| Version | D100 |
| VersionDescription | D100 : Optyma - Inverter for LAM market |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 145 Kilogram |
| Net weight | 140 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 707.223 Liter |
| Proposition 65 | Cancer and Reproductive Harm |