
Miscellaneous, Oil
DF-MA68-4.0L
Oil MA68 4Lx1
DF-MA68-4.0L
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Oil MA68 4Lx1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Miscellaneous |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART, OIL (MA68 4LX1) |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Oil |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Kilogram |
| Net weight | 1.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.42 Liter |
| EAN/UPC | 5715162695173 |