
Condensing Units Accessories & Spare parts, Compressor
119-9361
DLE4.8CN
119-9361
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | DLE4.8CN |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Compressor |
| Material Description | SP - DLE4.8CN Relay |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | DLE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.032 Kilogram |
| Net weight | 0.028 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.023 Liter |