
Electrical component, Starting relay
119-9003E
Phase Failure Relay 230-480V
119-9003E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Phase Failure Relay 230-480V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP RFF - Phase Failure Relay 230-480v SP |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Starting relay |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.72 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.705 Kilogram |