Danfoss logo
Capacitor

Electrical component, Capacitor

119-7772

Run capacitor 23.5µF

Product specifications

Characteristic
Value
Brand techniqueCondensing Units Accessories & Spare parts
China RoHS complianceOut of scope
Contains batteriesNo
CoolselectorFilterActive models
DescriptionRun capacitor 23.5µF
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Characteristic
Value
FamilyElectrical component
In scope of WEEENo
Material DescriptionSP - RUN CAPACITOR 23.5 MFD 190 VAC
Product groupCondensing Units Accessories & Spare parts
Product lineCondensing Units
Product nameElectrical component
Product TypeCapacitor

General specifications

Characteristic
Value
Gross weight0.8 Kilogram
Net weight0.68 Kilogram
Characteristic
Value
Volume1.077 Liter
EAN/UPC5702424535223