
Electrical component, Capacitor
119-7770
Start capacitor 280µF
119-7770
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Start capacitor 280µF |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | SP - ST. CAPACITOR 280 MFD 125 VAC |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Capacitor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.815 Kilogram |
| Net weight | 0.68 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.077 Liter |
| EAN/UPC | 5702424535247 |