
Electrical component, Starting relay
119-7757
STARTING RELAY
119-7757
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | STARTING RELAY |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - STARTING RELAY SC 115V/60Hz |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Starting relay |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.72 Kilogram |
| Net weight | 0.011 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.359 Liter |
| EAN/UPC | 5702424535353 |