
Electrical component, Starting relay
119-7756
Starting device SC
119-7756
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Starting device SC |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - STARTING RELAY SC 220V/60Hz |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Starting relay |
| UL mark | Yes |
| Voltage [V] [Max] | 240 V |
| Voltage [V] [Min] | 220 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.72 Kilogram |
| Net weight | 0.011 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.359 Liter |
| EAN/UPC | 5702428816274 |