
Fan system, Fan blade
119-5671
Fan blade
119-5671
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Fan blade |
| DG Indicator Profile | Not relevant for dangerous goods |
| Dropout [A] [Min] | 9.90 A |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| Material Description | SP - FAN BLADE AL 8"x22°x5 - CCW |
| Motor Protector | HST |
| Packing format | Single pack |
| Pickup [A] [Max] | 12.80 A |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan blade |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Kilogram |
| Net weight | 1.275 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 155.087 Liter |
| EAN/UPC | 5702424535506 |