Danfoss logo
Capacitor

Electrical component, Capacitor

119-5617

Run capacitor 25µF

Product specifications

Characteristic
Value
Brand techniqueCondensing Units Accessories & Spare parts
China RoHS complianceOut of scope
Contains batteriesNo
CoolselectorFilterActive models
DescriptionRun capacitor 25µF
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Characteristic
Value
FamilyElectrical component
In scope of WEEENo
Material DescriptionSP - RUN CAPACITOR 25 MFD 440VAC
Product groupCondensing Units Accessories & Spare parts
Product lineCondensing Units
Product nameElectrical component
Product TypeCapacitor

General specifications

Characteristic
Value
Gross weight0.98 Kilogram
Net weight0.011 Kilogram
Characteristic
Value
Volume2.266 Liter
EAN/UPC5702428817257