Frequency converter, CDS303
119-1306
Drive Frequency converter 460V
119-1306
Product specifications
Characteristic | Value |
|---|---|
| Description | Drive Frequency converter 460V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Material Description | SP-Drive Frequency converter 460V |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Frequency converter |
| Product Type | CDS303 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.22 Kilogram |
| Net weight | 10.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 57.75 Liter |
| EAN/UPC | 5715255231561 |