PSW
Danfoss scroll compressor PSW for R515B is available as single compressor.
PSW scroll compressor benefit from an improved design to achieve the highest efficiency and increased life time.
Features and benefits
- Built in pressure ratio optimization dedicated to high temperature heat pump application
- Lead free polymer bearings improve behavior under poor lubrication conditions
- pre-installed motor protection module inside the terminal box. Provides efficient and reliable protection against overheating and overloading as well as phase loss/reversal.
- Patented gas path flow with gas intake design increase capacity of liquid slugging
- Suction gas all in motor tube, motor fully cooling No contact with the oil very low OCR