
Electric expansion module, MCX 08M2
080G5040
Supply voltage [V] AC: 85 - 265, Frequency [Hz]: 50/60 Hz, Used for product: IPS 8, Packing format: Multi pack, Quantity per packing format: 12
080G5040
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 60 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Application area | Additional In- and Outputs |
| Approval | CEEACLLC CDC TYSKUL |
| Buzzer | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Communication type | CANBUSMODBUSRS485 |
| Connector kit included | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital outputs (DO) [pc] | 8 pc |
| Display on front | Yes |
| Display type | LCD |
| Enclosure rating IP | IP40 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c)7(a)7(c)-I |
| Frequency [Hz] | 50/60 Hz |
| Material Description | IPS Slave controller. Extra Purge points |
Characteristic | Value |
|---|---|
| Mounting method | DIN rail |
| Packing format | Multi pack |
| Power consumption [VA] | 20.0 VA |
| Power consumption [W] | 10.0 W |
| Product group | Electronic controllers |
| Product Language | English |
| Product line | Industrial Refrigeration |
| Product name | Electric expansion module |
| Product Type | MCX 08M2 |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Lead titanium zirconium oxide (CAS no. 12626-81-2)Potassium nonafluoro-1-butanesulfonate (CAS no. 29420-49-3)1, 2-dimethoxyethane, ethylene glycol dimethyl ether (EGDME) (CAS no. 110-71-4)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| Real time clock | Yes |
| SCIP dossier no. | 5f6ae30f-1c87-4ee3-80c1-0b3f867b9518 |
| Supply voltage [V] AC [max] | 265 V |
| Supply voltage [V] AC [min] | 85 V |
| Supply voltage [V] DC [max] | 60.00 V |
| Supply voltage [V] DC [min] | 20.00 V |
| Used for product | IPS 8 |
| Valve output number | 8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.638 Kilogram |
| Net weight | 0.511 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.799 Liter |
| EAN/UPC | 5715162977644 |