
Termix Compact 28 MST VMTD - FI
Space heating and domestic hot water (DHW)
The Termix Compact 28 MST VMTD-FI is a complete unit for direct space heating and domestic hot water for district heating. The Termix Compact 28 MST VMTD-FI is suitable for installations with high heating demand and lower demand for domestic hot water.
Efficient heat exchanger
The substation is fitted with an efficient plate heat exchanger, which ensures the most favourable heat extraction and achieves optimum comfort and operating economy.
Domestic hot water (DHW)
The domestic hot water is prepared in the heat exchanger and the temperature is regulated with a flow-compensated temperature controller with integrated differential pressure controller. The DH water is cooled very efficiently by the heat exchanger, thereby creating an excellent operating economy. The Danfoss IHPT valve ensures a stable domestic hot water temperature by varying loads, varying supply temperatures and by high and varying differential pressure without the need for readjusting the valve. This protects the heat exchanger against overheating and lime scale formation. Furthermore the IHPT valve has an integrated idle temperature controller, which keeps the house supply line warm. This shortens the waiting periods during summer when the heating system is in reduced operation, which is ideal where high comfort is requested.
Electronic regulation
The Termix Compact 28 MST VMTD-FI is built with a plate heat exchanger for domestic hot water and direct system regulation for space heating. The electronic control is preset from the factory. Electrical components are connected, and the unit is equipped with a plug for 230 V a.c.
Minimal heat loss
Complete insulation of the unit ensures minimal heat loss.
Reliable and easy to install
Termix Compact 28 MST VMTD-FI is a operationally reliable. A quality product manufactured in Denmark, which is easy to install and quickly commissioned.
Features and benefits
- Fully insulated
- Direct heating with mixing loop
- Electronic control for heating
- Thermostatic control for domestic hot water
- Operates independently of differential pressure and flow temperature
- Pipes and plate heat exchanger made of stainless steel