
Termix Compact 28 VVX-FI
Space heating and domestic hot water (DHW)
The Termix Compact 28 VVX-FI is a complete unit for indirect space heating and domestic hot water for district heating in large building such as sports centres, schools, blocks of flats etc.It can be used for connection to indirect district heating in places where the district heating plant requires a hydraulic break. It is also suitable for conversion to district heating when the secondary heating system is unsuitable to being connected to direct district heating or when a particularly effective security against leakage in the heating system is required.
Efficient heat exchanger
The substation is fitted with an efficient plate heat exchanger, which ensures the most favourable heat extraction and achieves optimum comfort and operating economy.
Electronic regulation
The Termix Compact 28 VVX-FI is built with a plate heat exchanger for instantaneous domestic hot water production and heat exchanger for space heating. Each circuit is also supplied with its own flow controller¹. This allows the greatest degree of individual control, thus preventing oscillation at different loads. The electronic controller is factory pre-set. Electrical components are pre-wired, and the unit is equipped with a plug for 230 V a.c. It is recommended that balancing valves are installed in the building’s risers in the heat supply and on the heating system’s return line immediately before the unit.
¹ AVQM = self-acting flow controller with integrated control valve
Minimal heat loss
Complete insulation of the unit ensures minimal heat loss.
Easy installation
The unit consists of two modules, one for space heating and one for domestic hot water production, which is easily assembled into one single module. This modular design makes work during installation significantly easier, as the weight is split between two modules during handling.
Flexible solution
Pipe connection can be made from either the top or bottom, which makes this solution highly flexible. At the same time, both space and time are saved when installing.
Reliable and easy to install
Termix Compact 28 VVX-FI is operationally reliable. A quality product manufactured in Denmark which is easy to install and quickly commissioned.
Features and benefits
- Fully insulated
- Flexible connections
- Substations for apartment buildings
- Indirect heating
- Electronic control for heating and DHW
- Operates independently of differential pressure and flow temperature
- Pipes and plate heat exchanger made of stainless steel
- Capacity 50-115 kW HE / 85-145 kW DHW