
COMPRESSOR, EX-HG88E/2735-4 S 3G HC, BOCK compressor identity: EX-HG88e/2735-4 S 3G HC
097G6754
Model code: EXHG88-HC2735XXXS4B030110BAXXXXXX1AIMXXD1BNBRDRSRXXAVXXXXXXX
BOCK� EXHG(X)88e ATEX Compressor
COMPRESSOR EX-HG88E/2735-4 S 3G HC
----------------------------------------
Product type: EX-HG(X)88e series
Refrigerant: HC refrigerant
Swept volume: EX-HG(X)88e/2735
Motor: stronger motor
Voltage: 400V
Connection type: S/SS
Frequency: 50 Hz
Type of oil filling: RFL 68-EP
Colour of painting: blue (RAL5007) EX dissipative
Prepared for Capacity regulator: not prepared for CR
Capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: oil sump heater 230V AC
Oil service valve: no oil service valve
Oil differential pressure sensor:
oil diff.press.sens. INT cpl.
Motor protection: INT69 G m.pro.110-230VAC(enc.)
Discharge valve version: DV with brazing connect.54mm
Suction valve version: SV with brazing connect.76mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
Atex Marking: II 3G
Ex db eb mb nA nC IIC T3 Gc
Ambient Temperature: (-20�C)-(60�C) / Ambient Temperature with CR: (-20�C)-(50�C)
For ATEX-Compressors only released refrigerant with an self ignition
temperature > 250�C are allowed
For ATEX-Compressors only released refrigerant oils with an self
ignition temperature > 250�C are allowed
COMPRESSOR EX-HG88E/2735-4 S 3G HC
----------------------------------------
Product type: EX-HG(X)88e series
Refrigerant: HC refrigerant
Swept volume: EX-HG(X)88e/2735
Motor: stronger motor
Voltage: 400V
Connection type: S/SS
Frequency: 50 Hz
Type of oil filling: RFL 68-EP
Colour of painting: blue (RAL5007) EX dissipative
Prepared for Capacity regulator: not prepared for CR
Capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: oil sump heater 230V AC
Oil service valve: no oil service valve
Oil differential pressure sensor:
oil diff.press.sens. INT cpl.
Motor protection: INT69 G m.pro.110-230VAC(enc.)
Discharge valve version: DV with brazing connect.54mm
Suction valve version: SV with brazing connect.76mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
Atex Marking: II 3G
Ex db eb mb nA nC IIC T3 Gc
Ambient Temperature: (-20�C)-(60�C) / Ambient Temperature with CR: (-20�C)-(50�C)
For ATEX-Compressors only released refrigerant with an self ignition
temperature > 250�C are allowed
For ATEX-Compressors only released refrigerant oils with an self
ignition temperature > 250�C are allowed
097G6754
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Ambient Temperature | -20°C to +60°C | -20°C to +60°C |
| anti-vibration pads | AV | anti vibration pads |
| ATEX Marking | II 3G | II 3G |
| ATEX Marking ext | Ex db eb mb nA nC IIC T3 Gc | Ex db eb mb nA nC IIC T3 Gc |
| BOCK brand | 0000 | BOCK |
| BOCK capacity regulator | 0 | 0 |
| BOCK compressor identity | 17302 | EX-HG88e/2735-4 S 3G HC |
| BOCK contain batteries | 0000 | No |
| BOCK cylinder | 0008 | 8 |
| BOCK design key | 087 | 087 |
| BOCK DISPL TH 60 | 285,5 | 285,5 |
| BOCK DISPL_TH_50 | 237,9 | 237,9 |
| BOCK documents | 00 | no documents |
| BOCK draw mechanical assembly | 097-VC00017 | 097-VC00017 |
| BOCK draw.electrical | 097-VC00060 | 097-VC00060 |
| BOCK family | 0015 | HG HC ATEX Compressors |
| BOCK frequency | 1 | 50 Hz |
| BOCK FREQUENCY 50 | 50 Hz | 50 Hz |
| BOCK FREQUENCY 60 | 60 Hz | 60 Hz |
| BOCK high pressure | 28 | 28 |
| BOCK horse power | 1g | 1g |
| BOCK in scope of WEEE | 0000 | No |
| BOCK LOCK ROT D | NA | NA |
| BOCK LOCK ROT PW1 | 466A | 466A |
| BOCK LOCK ROT PW2 | 657A | 657A |
| BOCK LOCK ROT S | NA | NA |
| BOCK low pressure | 19 | 19 |
| BOCK maximum frequency [Hz] | 0000 | not applicable |
| BOCK maximum speed [rpm] | 0000 | not applicable |
| BOCK minimum frequency [Hz] | 0000 | not applicable |
| BOCK minimum speed [rpm] | 0000 | 0000 |
| BOCK motorcode | 4311g | 4311g |
| BOCK oil quantity / decimal pl | 600 | 600 |
| BOCK oil quantity / pre-decima | 09 | 09 |
| BOCK painting | BA | blue (RAL5007) EX dissipative |
| BOCK phase | 0003 | 3 |
| BOCK proposition 65 | 0000 | not applicable |
| BOCK PROTECTION CLASS | IP65 | IP65 |
| BOCK SCIP dossier no. | 0000 | 0000 |
| BOCK SCIP dossier product name | 0000 | not applicable |
| BOCK SPEED TH 50 | 1450 | 1450 |
| BOCK SPEED TH 60 | 1740 | 1740 |
| BOCK start unloader | 000000000000000 | 000000000000000 |
| BOCK Technology | 0005 | 0005 |
| BOCK test plan number | 0000 | 0000 |
| BOCK type of oil filling | 10 | RFL 68-EP |
| BOCK type of oil filling | S | S |
| BOCK Type Plate Layout | XWB | XWB |
| BOCK U.S. EPA label | 0000 | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| BOCK VAC 50 | 380-420V Y/YY | 380-420V Y/YY |
| BOCK VAC 60 | 440-480V Y/YY | 440-480V Y/YY |
| BOCK voltage and connection ty | 43 | 380-420V Y/YY |
| BOCK WORK CURRENT | 136,0A | 136,0A |
| Capacity reg. machine card | XX | no capacity regulator |
| capacity regulator | XX | no capacity regulator |
| color of painting | BA | blue (RAL5007) for ATEX dissipative |
| connection type | 03 | S/SS (part winding connection type) |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 92 | 92 |
| documents | XX | no documents |
Characteristic | Value | Description |
|---|---|---|
| ECCN EU | Y901 | Y901 |
| ECCN US | EAR99 | EAR99 |
| frequency | 01 | 50 Hz |
| Gross weight KG | 530.80 | 530.80 |
| HELP CHAR | XX | |
| Material Description | COMPRESSOR�EX-HG88E/2735-4 S 3G HC | |
| Modelcode01 | EXHG88-HC2735XXXS4B030110BAXX | |
| Modelcode02 | XXXX1AIMXXD1BNBRDRSRXXAVXXXXX | |
| Modelcode03 | XX | |
| motor | XXS | stronger motor |
| motor protection | D1 | INT69 G motor protector 110-230V AC (enclosure) |
| motor protection | D1 | INT69 G motor protector 110-230V AC (enclosure) |
| Net weight KG | 471.90 | 471.90 |
| oil differential pressure sens | IM | oil differential pressure sensor INT complete |
| oil differential pressure sens | IM | oil differential pressure sensor INT complete |
| oil service valve | XX | no oil service valve |
| oil service valve | XX | no oil service valve |
| oil sump heater | 1A | oil sump heater 220-240V AC |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| option 1 | XXX | option 1 |
| option 2 | XX | option 1 |
| option 3 | XX | option 1 |
| Packaging Height | 732 mm | |
| Packaging Length | 1104 mm | |
| Packaging Width | 814 mm | |
| position of discharge valve | DR | discharge valve connection seen from the oil pump to the right |
| position of discharge valve | DR | discharge valve connection seen from the oil pump to the right |
| position of suction valve | SR | suction valve connection connection seen from the oil pump to the right |
| position of suction valve | SR | suction valve connection seen from the oil pump to the right |
| prepared for capacity regulato | XX | no cylinder covers prepared for capacity regulator |
| prepared for capacity regulato | XX | no cylinder covers prepared for capacity regulator |
| Product Catalog | GLBL | Global (Standard) |
| Product Class | K91 | K91 |
| Product group | Configurable Products & Variants | |
| Product Group | D65 | D65 |
| Product line | Danfoss BOCK® | |
| product type | EXHG88 | EX-HG(X)88e series / ATEX (ATmospheres EXplosibles) compressors |
| Product Type | EXHG88 | |
| Product View (Switch) | GLBL | Global (Standard) |
| Recommended Factory | M301 | DEBK |
| Recommended Plant | M301 | M301 |
| refrigerant | -HC | Compressor for hydrocarbon refrigerant |
| Refrigerants | R290R1270 | |
| SAP-compr.description Part 1 | COMPRESSOR | COMPRESSOR |
| SAP-compr.description Part 2 | EX-HG88e/2735-4 S 3G HC | EX-HG88e/2735-4 S 3G HC |
| SAP-compr.type | EX-HG88 | EX-HG88 |
| Sold-to party | 0007335516 | 0007335516 |
| STAT GROUP | 31027 | 31027 |
| swept volume | 2735X | Compressor EX-HG(X)88e/2735 |
| thermal protection thermostat | XX | no thermal protection thermostat |
| type of oil filling | 10 | oil filling RFL 68-EP |
| Typecode Part 1 | COMPRESSOR | |
| Typecode Part 2 | EX-HG88E/2735-4 S 3G HC | |
| VC Revision | 00 | 00 |
| version discharge valve | BN | discharge valve with brazing connection 54mm |
| version discharge valve | BN | DV with brazing connect.54mm |
| version suction valve | BR | suction valve with brazing connection 76mm |
| version suction valve | BR | SV with brazing connect.76mm |
| voltage | 4B | 380-420V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 530.8 Kilogram |
| Net weight | 471.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 657.816 Liter |
| EAN/UPC | 5715255288336 |