Danfoss logo
AVTQ-product-category

AVTQ

AVTQ is a self-acting flow-compensated temperature controller primarily for use in district heating systems with plate heat exchangers for instantaneous hot water production. It closes on rising sensor temperature.

It has permanent no-load (idle) temperature setting on about 40 °C (DN15) and 35 °C (DN20) which is offset by a pilot valve using flow-compensation principle during tapping. Tapping temperature can be set individually.

AVTQ prevents high temperatures in the heat exchanger when no hot water is tapped by rapidly shutting off the heat supply (e.g. hot district heating water). AVTQ can be used with most plate heat exchangers. However, the heat exchanger manufacturer should be contacted to ensure that the chosen heat exchanger has been approved for use with the AVTQ.

  • Pressure-controlled opening/closing on start/stop tapping.
  • Infinite adjustment of operating temperature.

AVTQ controller consist of a thermostatic actuator, diaphragm element, main valve and pilot valve. Thermostatic actuator with diaphragm element and main valve are installed on the district heating (primary) side. The diaphragm element is, via impulse tubes, connected to the pilot valve on the domestic hot water (secondary) side.

Main data:
  • DN 15-20
  • kVS 1.6, 3.2
  • PN 16 - Main valve, PN 10 - Diaphragm element and pilot valve
  • Suitable for domestic hot water (DHW) production in range of 45 … 60 °C
  • Permanent no-load (idle) temperature (approx. 40 °C for DN15 and 35 °C for DN20)
  • Temperature (primary): Circulation water / glycolic water up to 30 %: 2 … 100 °C
  • Connections: Ext. thread (weld-on and thread tailpieces)
  • Return mounting

Features and benefits

  • Prevents overheating in heat exchangers during no‑load conditions.
  • Flow‑compensated design ensures stable domestic hot water temperature.
  • Compatible with most plate heat exchangers for flexible installation.