
Solenoid valve, EV210B, Function: NC, NPT, 3/8, 0.3 m³/h, FKM
032U7506
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339; UA, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2
032U7506
Product specifications
Characteristic | Value |
|---|---|
| Actuator | B |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 80 °C |
| Ambient temperature max. [°F] | 176 °F |
| Application | Closed and Drain |
| Approval | DNVGL-CG-0339UA |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection Internal/External | Internal |
| Connection material | Brass |
| Connection size [in] | 3/8 |
| Connection standard | ANSI/ASME B1.20.1 |
| Connection type | NPT |
| Contains batteries | No |
| Cv value [gal/min] | 0.350 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 19.580 bar |
| Differential pressure [bar] [min] | 0.000 bar |
| Differential pressure [psi] [max] | 284.000 psi |
| Differential pressure [psi] [min] | 0.000 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Est. time to close, water [ms] | 20 ms |
| Est. time to open, water [ms] | 20 ms |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Function | NC |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Kv value [m³/h] | 0.300 m³/h |
| Material Description | Valve EV210B 3B N 38F NC000 |
| Max media viscosity [cSt] | 50 cSt |
| Max. test pressure [bar] | 50.0 bar |
| Max. test pressure [psig] | 725.0 psig |
| Max. Working Pressure [bar] | 34.5 bar |
| Max. Working Pressure [psig] | 500 psig |
| Media recommendations | Oil,Comp.Air,Vacuum |
| Media tolerance comments | Neutral media |
| Medium temperature range [°C] [max] | 90 °C |
| Medium temperature range [°C] [min] | -10 °C |
| Medium temperature range [°F] [max] | 194 °F |
| Medium temperature range [°F] [min] | 14 °F |
| Number of ways | 2/2 |
| Operation | Direct-operated |
| Orifice size [mm] | 3.00 mm |
| Orifice size fraction [in] | 1/8 in |
| Packing format | Multi pack |
| Parts Program name | EV210B |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV210B |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f39c9b5f-71a1-49e3-bc6d-20baa8f46870 |
| SCIP dossier product name | EV210B brass NC - solenoid valve |
| Seal Material | FKM |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV210B 3B N 38F NC000 |
| Type designation | EV210B 3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.212 Kilogram |
| Net weight | 0.191 Kilogram |
| Volume | 0.251 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423045761 |
| Proposition 65 | Cancer and Reproductive Harm |