
Solenoid valve, EV250B, Function: NO, G, 1, 5.2 m³/h, EPDM
032U5356
Media recommendations: Technical & Soft Water, Approval: SINTEF; UA, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2
032U5356
Product specifications
Characteristic | Value |
|---|---|
| Actuator | B |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 60 °C |
| Ambient temperature max. [°F] | 140 °F |
| Application | Closed and Drain |
| Approval | SINTEFUA |
| Body material | DZR brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection Internal/External | Internal |
| Connection material | DZR brass |
| Connection size [in] | 1 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 6.000 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 10.000 bar |
| Differential pressure [bar] [min] | 0.000 bar |
| Differential pressure [psi] [max] | 145.000 psi |
| Differential pressure [psi] [min] | 0.000 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Est. time to close, water [ms] | 100 ms |
| Est. time to open, water [ms] | 150 ms |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Fluid Group | 1 |
| Function | NO |
| In scope of WEEE | Yes |
| Kv value [m³/h] | 5.200 m³/h |
Characteristic | Value |
|---|---|
| Material Description | Valve EV250B 22BD G 1E NO000 |
| Max media viscosity [cSt] | 50 cSt |
| Max. test pressure [bar] | 15.0 bar |
| Max. test pressure [psig] | 217.5 psig |
| Max. Working Pressure [bar] | 10.0 bar |
| Max. Working Pressure [psig] | 145 psig |
| Media recommendations | Technical & Soft Water |
| Media tolerance comments | -30–120 °C: 0–10 bar120–140 °C: 0–4 barSlightly aggressive media |
| Medium temperature range [°C] [max] | 120 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 248 °F |
| Medium temperature range [°F] [min] | -22 °F |
| Number of ways | 2/2 |
| Operation | Assisted lift operated |
| Orifice size [mm] | 22.00 mm |
| Orifice size fraction [in] | 7/8 in |
| Packing format | Multi pack |
| Parts Program name | EV250B |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV250B |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | d367528f-afd7-4ce7-98d3-93a4c38934b8 |
| SCIP dossier product name | EV250B NO - solenoid valve |
| Seal Material | EPDM |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV250B 22BD G 1E NO000 |
| Type designation | EV250B 22 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.07 Kilogram |
| Net weight | 1.01 Kilogram |
| Volume | 1.295 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423214303 |
| Proposition 65 | Cancer and Reproductive Harm |