Gasket, S19/GAS. NBR HT FDA H.O
005U0202
Connection: DN65, Sealing: HANG ON
005U0202
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN65 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | NBR HT FDA |
| Material Description | S19/GAS. NBR HT FDA H.O |
| Model | S19/GAS. NBR HT FDA H.O |
Characteristic | Value |
|---|---|
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Gasket |
| Sealing | HANG ON |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 90 Gram |
Characteristic | Value |
|---|---|
| Net weight | 90 Gram |