Termix VVX-ID
144H4159
Product Type: Termix VVX-ID
144H4159
Product specifications
Characteristic | Value |
|---|---|
| Description | VVX-ID 22-22 Fullisolerad |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | VVX-ID 22-22 Fullisolerad |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Termix VVX-ID |
General specifications
Characteristic | Value |
|---|---|
| Volume | 185.76 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715628416564 |