Termix VVX-ID
144H4156
Product Type: Termix VVX-ID
144H4156
Product specifications
Characteristic | Value |
|---|---|
| Description | VVX-IDP 40-40 Sverige m/sk�p |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | VVX-IDP 40-40 Sverige m/sk�p |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Termix VVX-ID |
General specifications
Characteristic | Value |
|---|---|
| Volume | 103.103 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715628416496 |