Danfoss logo
Check valves for Commercial A/C  and Refrigeration-product-category

Check valves for Commercial A/C and Refrigeration

Check valves are used to control one-way refrigerant flow and help prevent backflow in refrigeration and air conditioning systems. In cold room applications, they support reliable flow control in liquid, suction, and hot gas lines, helping the system operate as intended.

Features and benefits

  • Controls one-way refrigerant flow to help prevent backflow
  • Relevant for cold room systems as well as broader refrigeration and air conditioning applications
  • Suitable for liquid, suction, and hot gas lines
  • Supports fluorinated refrigerants, hydrocarbns and CO₂
  • Available in straightway and angleway versions
  • Offered with flare and solder connections, including oversize connection options to fit to larger pipe diameters
  • Includes variants for different system needs, including systems with compressors in parallel and CO₂ applications
  • Designed with low pressure drop during operation and a built-in damping piston for lines where pulsation can occur
  • NRVH for discharge line location in paralle compressor arrangements surpresses flattering caused by compressor pulsations

Features and benefits

  • The valves can be used for fluorinated refrigerants as well as CO2

  • Straightway and angleway versions are available

  • Supplied with flare and solder connections

  • Available with oversize connections for easy installation

  • NRVH is supplied with spring to Δp = 0.3 bar (4 psi)

Product types shown: 6

Cold Rooms

Check valves are line components used to maintain correct refrigerant flow direction and help prevent backflow in refrigeration and air conditioning systems. In cold room systems, they are relevant wherever stable one-way flow is needed in liquid, suction, or hot gas lines. The range includes options for standard refrigeration layouts, compressor packs with parallel compressors, and selected CO₂ systems. Check valves are relevant beyond cold rooms, including broader commercial refrigeration and air conditioning applications.