COMPRESSOR, HGX34P/315-2 A, BOCK compressor identity: HGX34P/315-2 A
097G6588
Model code: HGAXX34P315XX24B060101BLXXXXXX1BK2A2BEBJDLSLXXXXXXXXXXX
BOCK® HG_A Aluminium Compressor
COMPRESSOR HGX34P/315-2 A
-----------------------------------------
Product type: HG A series
Series size: HGX34 A
Swept volume: HGX34P/315-2 A
Motor: 2-pole motor
Voltage: 400V
Connection type: S
Frequency: 50 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Capacity regulator: no capacity regulator
Position of capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 24V DC
Type of terminal box: steel terminal box
Motor protection: INT69 G motor pro. 24V DC
Discharge valve version: DV with brazing connect.22mm
Suction valve version: SV with brazing connect.35mm
Position of discharge valve: DV connect.to left f.oil pump
Position of suction valve: SV connect.to left f.oil pump
Inspection certificate: no documents
Anti-vibration pads: no anti vibration pads
COMPRESSOR HGX34P/315-2 A
-----------------------------------------
Product type: HG A series
Series size: HGX34 A
Swept volume: HGX34P/315-2 A
Motor: 2-pole motor
Voltage: 400V
Connection type: S
Frequency: 50 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Capacity regulator: no capacity regulator
Position of capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 24V DC
Type of terminal box: steel terminal box
Motor protection: INT69 G motor pro. 24V DC
Discharge valve version: DV with brazing connect.22mm
Suction valve version: SV with brazing connect.35mm
Position of discharge valve: DV connect.to left f.oil pump
Position of suction valve: SV connect.to left f.oil pump
Inspection certificate: no documents
Anti-vibration pads: no anti vibration pads
097G6588
Product specifications
Characteristic | Value | Description |
|---|---|---|
| anti-vibration pads | XX | no anti vibration pads |
| application type | XX | standard |
| BOCK brand | 0000 | BOCK |
| BOCK capacity regulator | 0 | 0 |
| BOCK compressor identity | 14721 | HGX34P/315-2 A |
| BOCK contain batteries | 0000 | No |
| BOCK cylinder | 0004 | 4 |
| BOCK design key | 079 | 079 |
| BOCK DISPL TH 60 | NA | NA |
| BOCK DISPL_TH_50 | 54,7 | 54,7 |
| BOCK documents | 00 | no documents |
| BOCK draw mechanical assembly | 097-VC00020 | 097-VC00020 |
| BOCK draw.electrical | 097-VC00063 | 097-VC00063 |
| BOCK family | 0006 | HG 2-pole Compressors |
| BOCK frequency | 1 | 50 Hz |
| BOCK FREQUENCY 50 | 50 Hz | 50 Hz |
| BOCK FREQUENCY 60 | NA | NA |
| BOCK high pressure | 28 | 28 |
| BOCK horse power | Z | Z |
| BOCK in scope of WEEE | 0000 | No |
| BOCK LOCK ROT D | NA | NA |
| BOCK LOCK ROT PW1 | NA | NA |
| BOCK LOCK ROT PW2 | NA | NA |
| BOCK LOCK ROT S | 117A | 117A |
| BOCK low pressure | 19 | 19 |
| BOCK maximum frequency [Hz] | 0050 | 50 Hz |
| BOCK maximum speed [rpm] | 0000 | not applicable |
| BOCK minimum frequency [Hz] | 0015 | 15 Hz |
| BOCK minimum speed [rpm] | 0000 | 0000 |
| BOCK motorcode | 461Z | 461Z |
| BOCK oil quantity / decimal pl | 300 | 300 |
| BOCK oil quantity / pre-decima | 01 | 01 |
| BOCK painting | BL | blue (RAL5000) |
| BOCK phase | 0003 | 3 |
| BOCK proposition 65 | 0000 | not applicable |
| BOCK PROTECTION CLASS | IP66 | IP66 |
| BOCK SCIP dossier no. | 0000 | 0000 |
| BOCK SCIP dossier product name | 0000 | not applicable |
| BOCK SPEED TH 50 | 2900 | 2900 |
| BOCK SPEED TH 60 | NA | NA |
| BOCK start unloader | 000000000000000 | 000000000000000 |
| BOCK Technology | 0002 | 0002 |
| BOCK test plan number | 0000 | 0000 |
| BOCK type of oil filling | 01 | BOCKlub E55 |
| BOCK type of oil filling | 0 | 0 |
| BOCK Type Plate Layout | D6B | D6B |
| BOCK U.S. EPA label | 0000 | For installations using U.S. EPA restricted refrigerants, this productmay be used for servicing existing equipment only. |
| BOCK VAC 50 | 380-420V Y | 380-420V Y |
| BOCK VAC 60 | NA | NA |
| BOCK voltage and connection ty | 46 | 380-420V Y |
| BOCK WORK CURRENT | 24,3A | 24,3A |
| Capacity reg. machine card | XX | no capacity regulator |
| capacity regulator | XX | no capacity regulator |
| color of painting | BL | blue (RAL5000) |
| connection type | 06 | S (star connection type) |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 92 | 92 |
Characteristic | Value | Description |
|---|---|---|
| documents | XX | no documents |
| ECCN EU | Y901 | Y901 |
| ECCN US | EAR99 | EAR99 |
| frequency | 01 | 50 Hz |
| Gross weight KG | 67.40 | 67.40 |
| HELP CHAR | XX | |
| Material Description | COMPRESSORHGX34P/315-2 A | |
| Modelcode01 | HGAXX34P315XX24B060101BLXXXX | |
| Modelcode02 | XX1BK2A2BEBJDLSLXXXXXXXXXXX | |
| motor | XX2 | 2-pole motor |
| motor protection | A2 | INT69 G motor protector 24V DC |
| motor protection | A2 | INT69 G motor protector 24V DC |
| Net weight KG | 58.00 | 58.00 |
| oil sump heater | 1B | oil sump heater 24V DC |
| oil sump heater | 1B | oil sump heater 24V DC -1- |
| option 1 | XXX | option 1 |
| option 2 | XX | option 1 |
| option 3 | XX | option 1 |
| Packaging Height | 550 mm | |
| Packaging Length | 660 mm | |
| Packaging Width | 420 mm | |
| position of capacity regulator | XX | no capacity regulator |
| position of capacity regulator | XX | no capacity regulator |
| position of discharge valve | DL | discharge valve connection seen from the oil pump to the left |
| position of discharge valve | DL | discharge valve connection seen from the oil pump to the left |
| position of suction valve | SL | suction valve connection connection seen from the oil pump to the left |
| position of suction valve | SL | suction valve connection seen from the oil pump to the left |
| Product Catalog | GLBL | Global (Standard) |
| Product Class | K93 | K93 |
| Product group | Configurable Products & Variants | |
| Product Group | D65 | D65 |
| Product line | Danfoss BOCK® | |
| product type | HGA | HG A series / aluminium compressors for mobile use |
| Product Type | HG_A | |
| Product View (Switch) | GLBL | Global (Standard) |
| Recommended Factory | D302 | CZBK |
| Recommended Plant | M301 | M301 |
| Refrigerants | R513AR407CR134a | |
| SAP-compr.description Part 1 | COMPRESSOR | COMPRESSOR |
| SAP-compr.description Part 2 | HGX34P/315-2 A | HGX34P/315-2 A |
| SAP-compr.type | HG34-2 A | HG34-2 A |
| series size | 34 | HGX34 A series |
| Sold-to party | 0007312011 | 0007312011 |
| STAT GROUP | 31031 | 31031 |
| swept volume | P315 | Compressor HGX34P/315-2 A |
| thermal protection thermostat | XX | no thermal protection thermostat |
| thermal protection thermostat | XX | no thermal protection thermostat |
| type of oil filling | 01 | oil filling BOCKlub E55 (SE55) |
| type of terminal box | K2 | steel terminal box |
| Typecode Part 1 | COMPRESSOR | |
| Typecode Part 2 | HGX34P/315-2 A | |
| VC Revision | 00 | 00 |
| version discharge valve | BE | discharge valve with brazing connection 22mm |
| version discharge valve | BE | discharge valve with brazing connection 22mm |
| version suction valve | BJ | suction valve with brazing connection 35mm |
| version suction valve | BJ | suction valve with brazing connection 35mm |
| voltage | 4B | 380-420V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 67.4 Kilogram |
| Net weight | 58 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 152.46 Liter |
| EAN/UPC | 5715255273042 |