
EvoFlat 4.0 F FR, Bottom, 60 kW, Brazed copper, Type 4
183B1019
EvoFlat 4.0 F4HM, Light weight self-acting station for radiator heating, Durable composite body with EPP cover, DHW HEX copper type 4, Zone valve, Heat meter
183B1019
Product specifications
Characteristic | Value |
|---|---|
| Air vent | Yes |
| Application type | Direct Heating & Instantaneous DHW |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | EPP |
| Cover option | White-lacquered steel sheet |
| DCW static pressure [bar] [Min] | 1.5 bar |
| Depth with cover [mm] | 150 mm |
| Description | EvoFlat 4.0 F4HM, Light weight self-acting station for radiator heating, Durable composite body with EPP cover, DHW HEX copper type 4, Zone valve, Heat meter |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 60 kW |
| DHW circulation | Optional |
| DHW Control type | Flow/thermostatic |
| Differential pressure controller | Integrated |
| Electrical connection | 230V 50 Hz |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Heating capacity [kW] [Max] | 18 kW |
| Heating control type | Differential pressure |
| Heating controller name | Zone valve |
| Heating system type | Radiator heating |
| HEX DHW brazed/gasketed material | Brazed copper |
| In scope of WEEE | Yes |
| Material Description | EvoFlat 4.0 F4 FR HM |
| Metering | Energy meter installed |
| Piping | PPS composite |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat 4.0 F FR |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 4 |
| Strainer | Primary |
| Summer bypass | Yes |
| Supply temperature construction [˚C] | 95 °C |
| Thermal conductivity [W/mK] | 0.039 W/m-K |
| UL mark | No |
| Water hammer arrester | Optional |
| Weight without accessories [kg] | 11.400 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13.6 Kilogram |
| Net weight | 12.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 78.736 Liter |
| EAN/UPC | 5702424687885 |