
Electrical component, Contactor
119-3172
Condenser
119-3172
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Condenser |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | CONDENSER AC 044T/4R/5/16"R 07FPI (KB) |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Contactor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.52 Kilogram |
| Net weight | 4.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.293 Liter |
| EAN/UPC | 5702428802062 |