TTS700FES2S02HX0XXS345
197599
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
197599
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | TTS700FES2S02HX0XXS345 |
Characteristic | Value |
|---|---|
| Product group | TT/TG |
| Product line | Danfoss Turbocor |
| Product name | TTS700 |
| Product Type | TTS700 Standard Temp |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 145 Kilogram |
| Net weight | 133 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |