DAF ETO stations
183U6027
Recess Box door+frame f/ HU-ASM
183U6027
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Recess Box door+frame f/ HU-ASM |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Material Description | Recess Box door+frame f/ HU-ASM |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | DAF ETO stations |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6 Kilogram |
| Net weight | 5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 46.328 Liter |
| EAN/UPC | 5702424692643 |