180F4268
180F4268
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | Yes |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Material Description | Cylinder barrel set APM S 22-32 x2A |
Characteristic | Value |
|---|---|
| Product group | Energy Recovery Device |
| Product line | High-Pressure Pumps |
| Product Type | APM S 22-40 |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 29.61 Kilogram |
| Net weight | 21.173 Kilogram |
| Volume | 70.853 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255237648 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |