180F4220
180F4220
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Material Description | Swash plate set APM S 9.7/1800 x xxA |
Characteristic | Value |
|---|---|
| Product group | Energy Recovery Device |
| Product line | High-Pressure Pumps |
| Product Type | APM S 5.4-9.7 |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.385 Kilogram |
| Net weight | 1.292 Kilogram |
| Volume | 3.374 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255221562 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |