
180B5108
180B5108
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | APP S 38/1500 01 C2B |
| Product group | Pump |
| Product line | High-Pressure Pumps |
| Product Type | APP S 21-46 |
| REACH Candidate List substances | No |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 128.805 Kilogram |
| Net weight | 111.74 Kilogram |
| Volume | 92.489 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255156406 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |