Danfoss logo
SH180 SH240 DSH240 SH295 DSH295 DSF240 DSF270 DSF295 DSF325 - 8556208

Scroll compressor, DSH295-4SP

120H2665

Refrigerants: R452B; R410A; R454B, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalCEUL
Brand techniqueScroll compressor
Capacity ControlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.3
Compressor power supply [V]380-415/3/50 460/3/60
Contains batteriesNo
DescriptionDSH295-4SP
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
FamilyDSH
In scope of WEEENo
Manifold enabledNo
Material DescriptionDSH295-4SP-INDUST
Characteristic
Value
Model numberDSH295-4SP
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Oil level switchFactory assembled
Packing formatIndustrial pack
Packing quantity6
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSH
Product TypeDSH295
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR410AR452BR454B
SCIP dossier no.93a1729e-411b-49a8-b88a-45d48470b899
Segment usageAir conditioningHeating
Swept volume [cm3]276.20 cm³
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only

General specifications

Characteristic
Value
Gross weight117.16 Kilogram
Net weight112 Kilogram
Volume839.04 Liter
Characteristic
Value
EAN/UPC5715255160939
Proposition 65Cancer and Reproductive Harm