Danfoss logo
SH180 SH240 DSH240 SH295 DSH295 DSF240 DSF270 DSF295 DSF325 - 8556208

Scroll compressor, DSH295B3AXC

120H1745

Refrigerants: R452B; R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity ControlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]208-230/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionDSH295-3
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]318 mm
Discharge connection height [mm]618 mm
Discharge connection pipe size [in]1-1/8 in
Discharge connection size [in]1-1/8 in
Drawing number8556208
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)7(a)7(c)-I
FamilyDSH
Fitting sleeveODF
Fitting standardODF
Frequency [Hz]60
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
GP LP torque [Nm]15 N-m
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume2.8 L
High value of nominal voltage at 60Hz [V]230 V
High value of voltage range at 60Hz [V]253 V
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Liquid injectionNo
Low Side TS Max52.0 °C
Low Side TS Min-35.0 °C
Low Side Volume27.1 L
Low value of nominal voltage at 60Hz [V]208 V
Low value of voltage range at 60Hz [V]187 V
LRA560 A
Manifold enabledNo
Characteristic
Value
Material DescriptionDSH295-3AX-SINGLE
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side31.20 bar
Maximum Operating Current [MOC]112 A
Model numberDSH295B3AXC
Motor protectionElectronic protection module, 24 V ac
Network power supply [V/Ph/Hz]208-230/3/60
Number of starts per hour [Max]12
Oil charge [L]6.10 L
Oil drain1/4'' flare
Oil drain torque [Nm]35 N-m
Oil equalization2-1/4'' Rotolock
Oil level switchNone
Oil reference160SZ
Oil typePOE
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsStud M5
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSH
Product TypeDSH295
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]15.00 kg
RefrigerantsR410AR452BR454B
Reverse rotation protectionElectronic module
RLA87 A
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.93a1729e-411b-49a8-b88a-45d48470b899
Segment usageAir conditioning
Suction connection height [mm]302 mm
Suction connection material-
Suction connection pipe size [in]1-5/8 in
Suction connection size [in]1-5/8 in
Swept volume [cm3]276.20 cm³
TechnologyScroll
Test dif [bar] [Max]37 bar
Test HP [bar] [Max]53.6 bar
Test LP [bar] [Max]34.3 bar
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]653.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]32.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.13 Ohm

General specifications

Characteristic
Value
Gross weight115.68 Kilogram
Net weight111 Kilogram
Volume590.625 Liter
Characteristic
Value
EAN/UPC5702424598570
Proposition 65Cancer and Reproductive Harm