Danfoss logo
COMPRESSOR, HGX66E/1540-4 S, BOCK compressor identity: HGX66e/1540-4 S-product-details

COMPRESSOR, HGX66E/1540-4 S, BOCK compressor identity: HGX66e/1540-4 S

097G6718

Model code: HG66XXX1540-XXS4Q030201BL1X1AXX1A54XXXXXXXXXXXXA1BLBNDRSRXXAVXXXXXXXXX

BOCK® HG(X)66e Compressor
COMPRESSOR HGX66E/1540-4 S
----------------------------------------
Product type: HG(X)66e series
Refrigerant: standard refrigerant
Swept volume: (UL-)HG(X)66e/1540
Motor: stronger motor
Voltage: 460V
Connection type: S/SS
Frequency: 60 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Prepared for capacity regulator: 1 prepared for CR
Capacity regulator: 1 CR 230V AC
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil pressure safety switch MP: oil press.safety switch MP54
Oil differential pressure sensor: no oil diff.press.sensor
Oil service valve: no oil service valve
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Motor protection: INT69 G motor pro. 110-230V AC
Discharge valve version: DV with brazing connect.42mm
Suction valve version: SV with brazing connect.54mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads

Product specifications

Characteristic
Value
Description
anti-vibration padsAVanti vibration pads
BOCK brand0000BOCK
BOCK capacity regulator1X220-240AC501X220-240AC50
BOCK compressor identity11489HGX66e/1540-4 S
BOCK contain batteries0000No
BOCK cylinder00066
BOCK design key079079
BOCK DISPL TH 50 ULNANA
BOCK DISPL TH 60160,5160,5
BOCK DISPL TH 60 ULNANA
BOCK DISPL_TH_50133,8133,8
BOCK documents00no documents
BOCK draw mechanical assembly097-VC00009097-VC00009
BOCK draw.electrical097-VC00052097-VC00052
BOCK family0002HG/HA compressors
BOCK frequency260 Hz
BOCK FREQUENCY 5050 Hz50 Hz
BOCK FREQUENCY 6060 Hz60 Hz
BOCK high pressure2828
BOCK horse power5B5B
BOCK in scope of WEEE0000No
BOCK LOCK ROT DNANA
BOCK LOCK ROT PW1196A196A
BOCK LOCK ROT PW2335A335A
BOCK LOCK ROT SNANA
BOCK low pressure1919
BOCK maximum frequency [Hz]006060 Hz
BOCK maximum speed [rpm]0000not applicable
BOCK minimum frequency [Hz]002525 Hz
BOCK minimum speed [rpm]00000000
BOCK motorcode5325B5325B
BOCK oil quantity / decimal pl400400
BOCK oil quantity / pre-decima0404
BOCK paintingBLblue (RAL5000)
BOCK phase00033
BOCK proposition 650001Cancer and Reproductive Harm
BOCK PROTECTION CLASSIP66IP66
BOCK SCIP dossier no.0002ae7fa46f-0bd9-4ddc-a150-413a0a3f7f33
BOCK SCIP dossier product name0002HG(X)66/.... - series
BOCK SPEED TH 5014501450
BOCK SPEED TH 6017401740
BOCK start unloader000000000000000000000000000000
BOCK Technology00010001
BOCK test plan number00000000
BOCK type of oil filling01BOCKlub E55
BOCK type of oil filling00
BOCK Type Plate LayoutD0D0
BOCK U.S. EPA label0000For installations using U.S. EPA restricted refrigerants, this productmay be used for servicing existing equipment only.
BOCK VAC 50380-420V Y/YY380-420V Y/YY
BOCK VAC 60440-480V Y/YY440-480V Y/YY
BOCK voltage and connection ty53440-480V Y/YY
BOCK WORK CURRENT75,0A75,0A
Capacity reg. machine card1A1 CR 230V AC
capacity regulator1A1 capacity regulator 220-240V AC,50/60Hz
color of paintingBLblue (RAL5000)
connection type03S/SS (part winding connection type)
DG Indicator ProfileNot relevant for dangerous goods
Division9292
documentsXXno documents
ECCN EUY901Y901
ECCN USEAR99EAR99
frequency0260 Hz
Gross weight KG327.80327.80
HELP CHARXX
hot gas temperature sensorXXno hot gas temperature sensor
hot gas temperature sensorXXno hot gas temperature sensor
Characteristic
Value
Description
Material DescriptionCOMPRESSORHGX66E/1540-4 S
Modelcode01HG66XXX1540-XXS4Q030201BL1X1A
Modelcode02XX1A54XXXXXXXXXXXXA1BLBNDRSR
Modelcode03XXAVXXXXXXXXX
motorXXSstronger motor
motor protectionA1INT69 G motor protector 110-230V AC
motor protectionA1INT69 G motor protector 110-230V AC
Net weight KG306.00306.00
oil differential pressure sensXXno oil differential pressure sensor
oil differential pressure sensXXno oil differential pressure sensor
oil level regulatorXXno oil level regulator
oil level regulatorXXno oil level regulator
oil pressure safety switch MP54oil pressure safety switch MP54
oil pressure safety switch MP54oil pressure safety switch MP54
oil service valveXXno oil service valve
oil service valveXXno oil service valve
oil sump heater1Aoil sump heater 230V AC -1- [for 115V: connection between two phases]
oil sump heater1Aoil sump heater 230V AC -1- [for 115V: connection between two phases]
oil temperature sensorXXno oil temperature sensor
oil temperature sensorXXno oil temperature sensor
option 1XXXoption 1
option 2XXoption 1
option 3XXoption 1
option 4XXoption 1
Packaging Height670 mm
Packaging Length1000 mm
Packaging Width640 mm
position of discharge valveDRdischarge valve connection seen from the oil pump to the right
position of discharge valveDRdischarge valve connection seen from the oil pump to the right
position of oil level regulatoXXno oil level regulator
position of oil level regulatoXXno oil level regulator
position of suction valveSRsuction valve connection connection seen from the oil pump to the right
position of suction valveSRsuction valve connection seen from the oil pump to the right
prepared for capacity regulato1X1 cylinder cover prepared for capacity regulator
prepared for capacity regulato1X1 cylinder cover prepared for capacity regulator
Product CatalogDGLBLDevelopment Global
Product ClassK82K82
Product groupConfigurable Products & Variants
Product GroupD65D65
Product lineDanfoss BOCK®
product typeHG66HG(X)66e series / semi-hermetic, gas cooled compressors
Product TypeHG66
Product View (Switch)DGLBLDevelopment Global
REACH Candidate List substancesLead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p (CAS no. 119-47-1)
Recommended FactoryM301DEBK
Recommended PlantM301M301
refrigerantXXXCompressor for standard refrigerant
RefrigerantsR404AR448AR513AR407CR449AR407AR407FR452AR134aR507R450A
SAP-compr.description Part 1COMPRESSORCOMPRESSOR
SAP-compr.description Part 2HGX66e/1540-4 SHGX66e/1540-4 S
SAP-compr.typeHG66HG66
Sold-to party00073614590007361459
STAT GROUP3097630976
swept volume1540-Compressor (UL-)HG(X)66e/1540
thermal protection thermostatXXno thermal protection thermostat
thermal protection thermostatXXno thermal protection thermostat
type of oil filling01oil filling BOCKlub E55 (SE55)
Typecode Part 1COMPRESSOR
Typecode Part 2HGX66E/1540-4 S
VC Revision0000
version discharge valveBLdischarge valve with brazing connection 42mm
version discharge valveBLDV with brazing connect.42mm
version suction valveBNsuction valve with brazing connection 54mm
version suction valveBNSV with brazing connect.54mm
voltage4Q440-480V

General specifications

Characteristic
Value
Gross weight327.8 Kilogram
Net weight306 Kilogram
Characteristic
Value
Volume428.8 Liter
EAN/UPC5715255285816