Danfoss logo
PALKS2RW0480P24CMAAAAZZZZZDWXXX-product-details

PALKS2RW0480P24CMAAAAZZZZZDWXXX

095C0146

Model code: PALKS2RW0480P24CMAAAAZZZZZDWXXX

Palladio Screw Compressor
KS2RW0480P24C MAAAAZZZZZDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K serie compact screw compress
Temperature range: Standard temperature applicati
Version: Fix speed version
Refrigerant: Charged with HFC lubricant - R
Volumetric ratio: Volumetric ratio 3.2
Nominal displacement: 480 m³/h
Motor Size: 150 kW
Power supply: 690V/3/60Hz SD
Capacity Control: 4 steps
Certification: CE
Connections type: Suction bush, discharge bush
Connections Diameter: 80-67 mm
Solenoid valve: 230 VAC
Crankase eater: 230 VAC
Motor Protector: INT69 E1 - fix speed
Economizer: No
Oil Cooling: No
Oil Level Switch: No
Oil Flow Switch: No
Start Kit: No
Painting: Danfoss RAL colour
Packaging: Wooden case
Extra1: N/A
Extra2: N/A
Extra3: N/A

Product specifications

Characteristic
Value
Description
ApprovalCE
Capacity control4 steps
ColourDanfoss RAL colour
Connections diameter80-67 mm
Connections typeSuction bush, discharge bush
Crankase heater230 VAC
DG Indicator ProfileNot relevant for dangerous goods
EconomizerNo
Gross weight KG906
Material DescriptionKS2RW0480P24CMAAAAZZZZZDWXXX
Motor protectionINT69 E1 - fix speed
Motor size150 kW
Net weight KG821
Nominal displacement480 m³/h
Oil cooling portNo
Oil flow switch portNo
Characteristic
Value
Description
Oil level switch portNo
Packaging typeWooden case
Power supply690V/3/60Hz SD
Product groupConfigurable Products & Variants
Product linePalladio
Product TypePAL
Product View (Switch)Global (Standard)
RefrigerantCharged with HFC lubricant - R
SeriesK serie compact screw compress
Solenoid coil230 VAC
Starting kitNo
Temperature rangeStandard temperature applicati
VC Revision00
VersionFix speed version
Volumetric ratioVolumetric ratio 3.2

General specifications

Characteristic
Value
Gross weight906 Kilogram
Characteristic
Value
Net weight821 Kilogram