PALKS2RH0640ND4CMLAAAZZZZZDWXXX
095C0005
Model code: PALKS2RH0640ND4CMLAAAZZZZZDWXXX
Palladio Screw Compressor
KS2RH0640ND4C MLAAAZZZZZDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K Serie Compact Screw Compress
Temperature range: Standard Temperature Applicati
Version: Fix Speed Version
Refrigerant: Charged with HFC Lubricant - R
Volumetric ratio: Volumetric Ratio 2.6
Nominal displacement: 640 m3/h
Motor Size: 170 HP
Power supply: 400V/3/50Hz SD
Capacity Control: 4 Steps Capacity Control
Certification: CE Certification
Connections type: Suction bush, Discharge bush
Connections Diameter: Diameter Ø105 - Diameter Ø80
Solenoid valve: Solenoid valve 230 Vac
Crankase eater: Crankase heater 230 Vac
Motor Protector: Motor Protector INT69 E1 - Fix
Economizer: Not Present
Oil Cooling: Not Present
Oil Level Switch: Not Present
Oil Flow Switch: Not Present
Start Kit: Not Present
Painting: Danfoss Ral Colour
Packaging: Wooden Case Packaging
Extra1: N/A
Extra2: N/A
Extra3: N/A
KS2RH0640ND4C MLAAAZZZZZDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K Serie Compact Screw Compress
Temperature range: Standard Temperature Applicati
Version: Fix Speed Version
Refrigerant: Charged with HFC Lubricant - R
Volumetric ratio: Volumetric Ratio 2.6
Nominal displacement: 640 m3/h
Motor Size: 170 HP
Power supply: 400V/3/50Hz SD
Capacity Control: 4 Steps Capacity Control
Certification: CE Certification
Connections type: Suction bush, Discharge bush
Connections Diameter: Diameter Ø105 - Diameter Ø80
Solenoid valve: Solenoid valve 230 Vac
Crankase eater: Crankase heater 230 Vac
Motor Protector: Motor Protector INT69 E1 - Fix
Economizer: Not Present
Oil Cooling: Not Present
Oil Level Switch: Not Present
Oil Flow Switch: Not Present
Start Kit: Not Present
Painting: Danfoss Ral Colour
Packaging: Wooden Case Packaging
Extra1: N/A
Extra2: N/A
Extra3: N/A
095C0005
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Approval | CE | |
| Capacity control | 4 steps | |
| CE mark | Yes | |
| China RoHS compliance | Out of scope | |
| Colour | Danfoss RAL colour | |
| Connections diameter | 105-80 mm | |
| Connections type | Suction bush, discharge bush | |
| Contains batteries | No | |
| Crankase heater | 230 VAC | |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Economizer | No | |
| Gross weight KG | 1088 | |
| Material Description | KS2RH0640ND4CMLAAAZZZZZDWXXX | |
| Motor protection | INT69 E1 - fix speed | |
| Motor size | 125 kW | |
| Net weight KG | 992 | |
| Nominal displacement | 640 m³/h |
Characteristic | Value | Description |
|---|---|---|
| Oil cooling port | No | |
| Oil flow switch port | No | |
| Oil level switch port | No | |
| Packaging type | Wooden case | |
| Power supply | 400V/3/50Hz SD | |
| Product group | Configurable Products & Variants | |
| Product line | Palladio | |
| Product Type | PAL | |
| Product View (Switch) | Global (Standard) | |
| Refrigerant | Charged with HFC lubricant - R | |
| Series | K serie compact screw compress | |
| Solenoid coil | 230 VAC | |
| Starting kit | No | |
| Temperature range | Standard temperature applicati | |
| VC Revision | 00 | |
| Version | Fix speed version | |
| Volumetric ratio | Volumetric ratio 2.6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1088 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 992 Kilogram |