Accessories, sensors, Cable
059G0063
Used for product: DST P1XX, Parts included: Round packard w. 2,0 m cable, Packing format: Industrial pack, Quantity per packing format: 60
059G0063
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Round Packard Metri-Pack |
| Material Description | Accessory Cable 2,0 w MP-R and JST conn. |
| Packing format | Industrial pack |
| Parts included | Round packard w. 2,0 m cable |
| Pin configuration/colour | Pin A BlackPin B REDPin C White |
Characteristic | Value |
|---|---|
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 60 pc |
| Used for product | DST P1XX |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.084 Kilogram |
| Net weight | 0.072 Kilogram |
| Volume | 0.375 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255288282 |
| Proposition 65 | No significant risk |