027H0276
027H0276
Product specifications
Characteristic | Value |
|---|---|
| Actuator system | ICAD motor, magnet coupling |
| Body material | Steel |
| Brand | ICV Flexline |
| Cv value [gal/min] | 2.800 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Kv value [m³/h] | 2.400 m³/h |
| Manual operation option | Via ICAD settingVia Multifunction tool |
| Material Description | ICME 20 B Function module |
| Open/close time [s] | 3 s |
| Outlet connection size [mm] | 20.0 mm |
| Packing format | Single pack |
| Parts included | Bolts/O-ringSeat/O-ring |
| Parts Program name | ICM |
Characteristic | Value |
|---|---|
| Product accessories | ICAD accessoriesICM / ICS / ICLX accessories |
| Product description | Function Module |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | ICME 20-B |
| Quantity per packing format | 1 pc |
| Refrigerants | R1270R170R290R600R600aR601R601aRE170 |
| Serviceable | ICM / ICS / ICLX spare parts |
| Used for product | ICV 20 |
| Used for product comments | With top assembly |
| Valve operation | Motor operated |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.344 Kilogram |
| Net weight | 1.308 Kilogram |
| Volume | 3.413 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255240983 |
| Proposition 65 | Cancer and Reproductive Harm |